IESNA:LM-63-2002
[TEST]P952502
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24709
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3653.9 4053.9 4407.2 4665.3 4715.4 4434.7 4107.2 3910.4 3882.9 4050.7
4383 4789.6 5236.4 5893 6456 6825.4 7238.4 7736.9 8322.4 8870.9
9337.1 9656.5 9584 9353.3 8674.1 7236.8 5418.7 3641 2084.2 1167.9
780.8 532.4 230.7 119.4 41.9 0 0
3653.9 4031.4 4392.7 4647.6 4705.7 4436.3 4108.8 3902.3 3868.4 4028.1
4347.5 4739.5 5175.1 5751 6376.9 6717.3 7131.9 7598.1 8191.8 8719.3
9182.3 9519.4 9461.4 9214.5 8625.7 7278.7 5563.9 3757.1 2121.3 1155
782.4 550.1 232.3 135.5 50 8.1 0
3653.9 4034.6 4379.8 4654 4747.6 4541.1 4210.4 3970.1 3903.9 4008.8
4284.6 4618.6 5054.1 5539.7 6164 6530.2 6883.5 7304.5 7854.6 8356.3
8850 9129 9117.7 8785.4 8364.4 7277.1 5749.4 3882.9 2297.2 1387.3
955 701.7 463 295.2 182.3 71 0
3653.9 3995.9 4336.3 4610.5 4763.7 4667 4371.7 4102.3 3970.1 4012
4204 4497.6 4825 5189.6 5728.4 6202.7 6575.4 6972.2 7435.2 7974
8441.8 8851.6 9098.4 9080.6 9046.8 9117.7 8478.9 6956.1 4344.3 2061.7
1300.2 1005 721.1 466.2 229.1 56.5 0
3653.9 3968.4 4279.8 4565.3 4763.7 4831.5 4641.1 4384.6 4171.7 4097.5
4186.2 4394.3 4660.5 4971.8 5281.6 5762.3 6320.5 6706 7201.3 7714.3
8266 8732.2 9090.3 9366.2 9482.3 9692 9972.7 9137.1 7043.2 3936.2
1534.1 709.8 479.1 301.7 151.6 19.4 0
3653.9 3939.4 4208.8 4486.3 4713.7 4878.3 4910.5 4763.7 4579.8 4426.6
4394.3 4484.7 4686.3 4904.1 5192.9 5489.7 5999.4 6670.5 7138.4 7515.8
8006.3 8601.5 9227.4 9785.6 10332.5 10955.2 12066.7 13234.6 12912 11056.8
7740.1 3776.5 1201.8 421 150 17.7 0
3653.9 3882.9 4113.6 4355.6 4586.3 4792.8 4978.3 5091.2 5104.1 5071.9
5049.3 5096.1 5207.4 5375.1 5596.2 5891.4 6264 6751.2 7364.2 8015.9
8656.4 9406.5 10303.4 11274.6 12384.5 13392.7 14597.7 16599.7 19860 21002.1
18098.4 11973.1 6207.6 2932.8 1021.1 121 0
3653.9 3874.9 4079.8 4292.7 4523.4 4725 4934.7 5120.3 5241.3 5309
5383.2 5501 5655.8 5852.6 6130.1 6470.5 6862.5 7351.3 7920.8 8593.5
9343.6 10138.9 11040.7 12107 13178.1 14262.2 15438.2 17049.8 20022.9 22591.1
20947.3 14673.6 7861.1 3434.5 1040.5 101.6 0
3653.9 3834.5 4005.5 4194.3 4379.8 4583.1 4787.9 5000.9 5220.3 5446.1
5655.8 5893 6196.3 6572.1 7093.2 7644.9 8249.8 8870.9 9563 10347
11124.5 11898.9 12687.7 13552.4 14488 15402.7 16331.9 17445 19105 20590.7
19700.3 15949.6 10003.4 4197.5 888.9 80.7 0
3653.9 3763.6 3882.9 4007.2 4141.1 4283 4436.3 4605.7 4797.6 5028.3
5323.5 5667.1 6055.9 6573.7 7259.3 8040.1 8841.9 9713 10668 11666.6
12681.3 13610.5 14489.7 15318.8 16048 16749.7 17566 18471 19585.7 19568
17351.5 13399.1 7523.9 2208.5 332.3 46.8 0
3653.9 3691 3741 3792.6 3845.8 3913.6 3992.6 4079.8 4179.8 4316.9
4497.6 4707.3 4970.2 5350.9 5883.3 6539.9 7290 8070.8 8859.6 9604.9
10285.7 10958.4 11627.9 12273.1 12845.8 13355.6 13873.4 14455.8 14880.1 13933.1
11384.3 7859.5 3113.5 638.8 175.8 58.1 0
3653.9 3657.1 3661.9 3676.5 3695.8 3711.9 3739.4 3766.8 3797.4 3842.6
3907.1 3974.9 4050.7 4187.8 4395.9 4639.5 4989.6 5412.2 5936.5 6499.5
7069 7632 8203.1 8737 9209.7 9630.7 9987.3 10340.5 10385.7 9245.2
7390 5107.4 2045.5 408.1 104.9 32.3 0
3653.9 3613.5 3589.3 3553.9 3515.1 3474.8 3421.6 3370 3295.7 3202.2
3102.2 2960.2 2831.1 2747.3 2727.9 2768.2 2936 3234.4 3615.2 4005.5
4352.4 4628.2 4870.2 5083.2 5241.3 5318.7 5239.6 4878.3 4118.5 2963.4
1816.5 950.2 361.4 95.2 21 0 0
3653.9 3542.6 3408.7 3258.6 3089.3 2876.3 2645.6 2387.5 2126.2 1897.1
1711.6 1561.6 1443.8 1359.9 1301.8 1245.4 1201.8 1190.5 1242.2 1384.1
1551.9 1661.6 1668 1572.9 1414.8 1198.6 972.8 735.6 514.6 313
183.9 108.1 58.1 19.4 4.8 0 0
3653.9 3455.5 3216.7 2939.2 2600.5 2250.4 1924.5 1669.7 1477.7 1314.7
1164.7 1026 922.7 874.3 850.2 817.9 793.7 771.1 742.1 716.3
696.9 664.6 616.2 551.7 479.1 404.9 335.5 282.3 237.1 193.6
145.2 93.6 43.6 11.3 3.2 0 0
3653.9 3353.8 3003.8 2584.3 2160.1 1782.6 1527.7 1340.6 1167.9 1024.4
934 880.8 835.6 795.3 756.6 719.5 682.4 637.2 587.2 543.6
513 482.3 453.3 413 377.5 333.9 296.8 258.1 214.6 167.8
111.3 66.1 30.7 11.3 3.2 0 0
3653.9 3299 2847.3 2321.4 1843.9 1535.8 1326 1142.1 1014.7 953.4
903.4 848.5 793.7 743.7 698.5 655 603.3 548.5 495.2 451.7
416.2 380.7 358.1 337.2 309.7 277.5 242 203.3 156.5 111.3
79 46.8 21 4.8 0 0 0
3653.9 3219.9 2673.1 2081 1643.8 1384.1 1182.5 1055 992.1 942.1
892.1 829.2 767.9 708.2 648.5 588.8 529.1 474.3 430.7 396.8
371 348.4 325.9 295.2 264.6 235.5 201.6 166.2 133.9 106.5
79 51.6 17.7 0 0 0 0
3653.9 3171.5 2550.5 1929.4 1547 1303.5 1122.8 1045.3 998.6 946.9
892.1 829.2 761.4 690.4 621.1 553.3 493.6 448.5 416.2 383.9
354.9 324.3 298.4 272.6 246.8 216.2 182.3 148.4 122.6 96.8
69.4 41.9 9.7 0 0 0 0
3653.9 3128 2456.9 1843.9 1508.3 1269.6 1113.1 1058.3 1005 951.8
898.5 837.2 771.1 700.1 629.1 566.2 514.6 464.6 421 380.7
346.8 309.7 280.7 253.3 222.6 183.9 146.8 122.6 100 74.2
50 24.2 4.8 0 0 0 0
3653.9 3129.6 2434.3 1821.3 1479.3 1248.6 1116.3 1071.2 1027.6 974.4
919.5 861.4 801.8 735.6 666.2 600.1 543.6 492 448.5 406.5
363 317.8 280.7 246.8 209.7 167.8 127.4 106.5 85.5 64.5
41.9 19.4 3.2 0 0 0 0
3653.9 3165.1 2468.2 1843.9 1497 1259.9 1121.2 1076 1034.1 980.8
927.6 871.1 809.8 745.3 677.5 609.8 548.5 496.9 461.4 422.7
369.4 324.3 283.9 248.4 206.5 166.2 127.4 106.5 83.9 62.9
41.9 19.4 4.8 0 0 0 0
